Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
QPF4702
Sub Type:
WiFi
Frequency Min:
5170 MHz
Frequency Max:
7125 MHz
Rx Gain:
12 dB
Rx NF:
1.7 dB
Tx Gain:
30 dB
Voltage Min:
5 V
OP1dB:
29 dBm

Technical Inquiry Request for QPF4702 Front-End Module

Fields marked with * are required.
Product Specifications For QPF4702 Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$4.75
25 - 99
$4.31
100 - 249
$3.86
Request a Pricing Quote for greater quantities