Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPF4658
Sub Type:
WiFi
Frequency Min:
5945 MHz
Frequency Max:
7125 MHz
Rx Gain:
14.5 dB
Rx NF:
1.9 dB
Tx Gain:
31 dB
Voltage Min:
5 V
OP1dB:
31 dBm

Technical Inquiry Request for QPF4658 Front-End Module

Fields marked with * are required.
Product Specifications For QPF4658 Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$6.12
25 - 99
$5.56
100 - 249
$4.94
Request a Pricing Quote for greater quantities