Part number QPD2730 Product Type RF Power Transistor from Manufacturer Qorvo, part of Skyworks

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPD2730
Frequency Min:
2.575 GHz
Frequency Max:
2.635 GHz
Output Power:
220 W
Gain:
15.9 dB
% Typ Efficiency:
53
Supply Voltage:
48 V
Id:
210 mA
Package:
N-780 Ceramic
Process:
GaN
Type:
RF Power Discrete Transistors
No Content Available

Technical Inquiry Request for QPD2730 RF Power Transistor

Fields marked with * are required.
Product Specifications For QPD2730 RF Power Transistor
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices