Status: Featured | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPD2562L
Export Status:
Frequency Min:
2.5 GHz
Frequency Max:
3.3 GHz
Output Power:
300 W
Gain:
13 dB
% Typ Efficiency:
65
Supply Voltage:
50 V
Package:
NI-650
Process:
GaN HEMT
Type:
RF Power Discrete Transistors
No Content Available

Technical Inquiry Request for QPD2562L RF Power Transistor

Fields marked with * are required.
Product Specifications For QPD2562L RF Power Transistor
Design Information
Contact Information


Availability
In Stock
15
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$845.50
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices