Status: Featured | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPD1014A
Frequency Min:
0.03 GHz
Frequency Max:
1.2 GHz
Output Power:
15 W
Gain:
15.5 dB
% Typ Efficiency:
70
Supply Voltage:
50 V
Process:
GaN HEMT
Type:
RF Power Discrete Transistors
No Content Available

Technical Inquiry Request for QPD1014A RF Power Transistor

Fields marked with * are required.
Product Specifications For QPD1014A RF Power Transistor
Design Information
Contact Information


Availability
In Stock
88
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$93.22
25 - 99
$63.22
100 - 249
$50.01
250 - 499
$47.21
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices