Status: Featured | Data Sheet: pdf link image   | RoHS Compliance:
Part Number:
QPD1000A
Frequency Min:
0.03 GHz
Frequency Max:
1.215 GHz
Gain:
16 dB
% Typ Efficiency:
60
Supply Voltage:
28 V
Process:
GaN HEMT
Type:
RF Power Discrete Transistors
No Content Available

Technical Inquiry Request for QPD1000A RF Power Transistor

Fields marked with * are required.
Product Specifications For QPD1000A RF Power Transistor
Design Information
Contact Information


Availability
In Stock
0
On Order
646
by 8/27/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$115.70
25 - 99
$78.45
100 - 249
$62.08
250 - 499
$58.59
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices