Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPC8020Q
Type >>RF Switch:
Single Pole
Function:
SP4T
Frequency Range Min:
617 MHz
Frequency Range Max:
6000 MHz
Insertion Loss Min:
0.22 dB
Isolation Min:
45 dB
Package:
1.1 x 1.1 x 0.44
Descriptions:
Automotive

Technical Inquiry Request for QPC8020Q RF Switch

Fields marked with * are required.
Product Specifications For QPC8020Q RF Switch
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$2.15
25 - 99
$1.81
100 - 249
$1.53
250 - 499
$1.29
500 - 999
$1.10
Request a Pricing Quote for greater quantities