Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPC8010Q
Type >>RF Switch:
Single Pole
Function:
SPDT
Impedance:
50 Ohms
Frequency Range Min:
5 MHz
Frequency Range Max:
6000 MHz
Insertion Loss Min:
0.25 dB
Insertion Loss Max:
0.75 dB
Isolation Min:
21 dB
Isolation Max:
45 dB
IIP3:
75 dBm
Package:
12 PIN
No Content Available

Technical Inquiry Request for QPC8010Q RF Switch

Fields marked with * are required.
Product Specifications For QPC8010Q RF Switch
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$1.84
25 - 99
$1.55
100 - 249
$1.31
250 - 499
$1.11
500 - 999
$0.95
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices