Status: Featured | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPC6188
Type >>RF Switch:
Single Pole
Function:
SP4T (A)
Impedance:
50 Ohms
Frequency Range Min:
50 MHz
Frequency Range Max:
12000 MHz
Insertion Loss Min:
1 dB
Isolation Min:
50 dB
Package:
3x3 mm
No Content Available

Technical Inquiry Request for QPC6188 RF Switch

Fields marked with * are required.
Product Specifications For QPC6188 RF Switch
Design Information
Contact Information


Availability
In Stock
100
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$8.03
25 - 99
$6.40
100 - 249
$5.28
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices