Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPC1000
Descriptions:
Digital
Frequency Range Min:
29 GHz
Frequency Range Max:
31 GHz
DPS Bits:
5
DPS Range/Step:
11.25 deg
RMS Phase Error:
5 deg
RMS Amplitude Error:
0.85 dB
Insertion Loss:
9 dB
Package:
6 x 5 x 1.2
No Content Available

Technical Inquiry Request for QPC1000 Phase shifter

Fields marked with * are required.
Product Specifications For QPC1000 Phase shifter
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices