Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA5263A
Type:
Amplifiers
Frequency Min:
0 GHz
Frequency Max:
4.5 GHz
P1dB:
15.2 dBm
Gain:
12.5 dB
IP3:
30.5 dBm
Supply Voltage \ Vd Min:
3.05 V
Supply Voltage \ Vd Max:
3.95 V
Quiescent Current \ Id:
60 mA
Noise Figure:
4.4 dB
Package:
SOT-363
Process:
SiGe
No Content Available

Technical Inquiry Request for QPA5263A Amplifier

Fields marked with * are required.
Product Specifications For QPA5263A Amplifier
Design Information
Contact Information


Availability
In Stock
52824
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices