Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
QPA3312
Frequency Min:
54 MHz
Frequency Max:
1794 MHz
Gain:
21.5 dB
Supply Voltage\Vd:
24 V
Id:
520 mA
Package:
SOT-115J
Gain Flatness:
1 ±dB
No Content Available

Technical Inquiry Request for QPA3312 CATV Amplifier

Fields marked with * are required.
Product Specifications For QPA3312 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 99
$140.50
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices