Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA2609D
Type:
Die Amplifiers
Frequency Min:
7 GHz
Frequency Max:
14 GHz
P1dB:
18 dBm
Gain:
27 dB
Noise Figure:
1.1 dB
Supply Voltage \ Vd Max:
3.5 V
Package:
DIE
Quiescent Current \ Id:
120 mA
No Content Available

Technical Inquiry Request for QPA2609D Amplifier

Fields marked with * are required.
Product Specifications For QPA2609D Amplifier
Design Information
Contact Information


Availability
In Stock
50
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$68.50
25 - 99
$46.45
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices