Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA1721D
Export Status:
Frequency Min:
17.3 GHz
Frequency Max:
21.2 GHz
P1dB:
45 dBm
Gain:
33 dB
IP3:
25 dBm
Supply Voltage \ Vd Min:
20 V
Quiescent Current \ Id:
1122 mA
Package:
DIE
Power Added Efficiency:
20 %
Process:
GaN
No Content Available

Technical Inquiry Request for QPA1721D Amplifier

Fields marked with * are required.
Product Specifications For QPA1721D Amplifier
Design Information
Contact Information


Availability
In Stock
1
On Order
5
by 10/16/2026

Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices