Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA1003D
Export Status:
Type:
RF Power Die
Frequency Min:
1 GHz
Frequency Max:
8 GHz
P1dB:
40 dBm
Gain:
30 dB
Supply Voltage \ Vd Max:
28 V
Package:
DIE
Power Added Efficiency:
30 %
Return Loss Input:
11 dB
Process:
GaN
No Content Available

Technical Inquiry Request for QPA1003D Amplifier

Fields marked with * are required.
Product Specifications For QPA1003D Amplifier
Design Information
Contact Information


Availability
In Stock
14
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$345.00
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices