Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA0004
Export Status:
Type:
RF Power MMIC
Frequency Min:
3.1 GHz
Frequency Max:
11 GHz
Psat:
39 dBm
Process:
GaN
No Content Available

Technical Inquiry Request for QPA0004 Amplifier

Fields marked with * are required.
Product Specifications For QPA0004 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$275.42
25 - 99
$225.12
100 - 249
$185.07
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices