Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
QPA0002
Type:
Amplifiers
Frequency Min:
14.5 GHz
Frequency Max:
18.2 GHz
Psat:
34 dBm
Gain:
25 dB
Package:
4 X 4mm
Power Added Efficiency:
35 %
Return Loss Input:
15 dB
Return Loss Output:
12 dB
Process:
GaN
No Content Available

Technical Inquiry Request for QPA0002 Amplifier

Fields marked with * are required.
Product Specifications For QPA0002 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices