Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QM48184
Sub Type:
WLAN
Frequency Min:
5150 MHz
Frequency Max:
5925 MHz
Rx Gain:
10 dB
Rx NF:
4 dB
Tx Gain:
28 dB

Technical Inquiry Request for QM48184 Front-End Module

Fields marked with * are required.
Product Specifications For QM48184 Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote