Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
PAC55713
Power Supply Input Voltage:
5.2 - 70 V
Power Supply Topology:
70 V Buck
Gate Drivers (High-Side):
3 @ 70V- 1.2A
Gate Drivers (Low-Side):
3 @ 70V- 1.2A
Microcontroller:
150 MHz ARM® Cortex®-M4F
MCU Flash:
128 KB
MCU SRAM:
32 KB
MCU ADC:
12 bits 2.5MSPS SAR
MCU GPIOs:
30
MCU PWMs:
31
Serial Interfaces:
UART/SPI
Signal Chain Diff Amps:
1
Signal Chain Single Amps:
6
Signal Chain ADC Channels:
14
Package Type:
64-pin
Package:
8 x 8 mm

Technical Inquiry Request for PAC55713 Intelligent Motor Controller

Fields marked with * are required.
Product Specifications For PAC55713 Intelligent Motor Controller
Design Information
Contact Information


Availability
In Stock
100
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$7.39
25 - 99
$6.60
100 - 249
$5.87
Request a Pricing Quote for greater quantities