Part number PAC5532EVK1 Product Type Development Kit from Manufacturer Qorvo, part of Skyworks

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview

Qorvo’s PAC5532 belongs to Qorvo’s Power Application Controller® (PAC) product family. This family features highly-optimized SOC devices that can implement BLDC or PMSM programmable motor controller and driver in a single integrated IC.

The product integrates an Arm® Cortex®-M4F FLASH-based MCU, power management, high-side and low-side gate drivers and signal conditioning components in a single product.

PAC5532 is optimized for 48V to 120V battery-powered BLDC applications such as garden tools or battery-powered bikes and scooters.

Key Features
  • Fully programmable, high performance 32-bit microcontroller
  • Programmable over-current protection for motor drive stage
  • 128kB flash, 32kB SRAM, 2.5MSPS SAR ADC
  • Integrated 160 V DC/DC Buck controller
  • 3 Integrated 180 V / 2 A high-side gate drivers
  • 3 Integrated 2 A low-side gate drivers
  • Integrated PGA (3 differential, 4 single-ended)
  • Integrated DACs and comparators
  • UART, SPI, I2C and CAN 2.0B serial interfaces
  • QEP decoders
  • Extremely low power total hibernate mode
  • Minimal external components
Typical Applications
  • Power Tools (up to 120 V)
  • Garden Tools (up to 120 V)
  • Battery Powered Vehicles
  • 48 V Telecom / DC Fans
  • Drones / Remote-Controlled (RC) Systems
Part Number:
PAC5532EVK1
No Content Available

Technical Inquiry Request for PAC5532EVK1 Development Kit

Fields marked with * are required.
Product Specifications For PAC5532EVK1 Development Kit
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices
Replacement Part(s) Suggested

The part PAC5532EVK1 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
PAC5532BEVK1 Qorvo Evaluation Board for PAC5532BQX