Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The NLB-300 cascadable broadband InGaP/GaAs MMIC amplifier is a low-cost high-performance solution for general purpose RF and microwave amplification needs. This 50Ω gain block is based on a reliable HBT proprietary MMIC design providing unsurpassed performance for small-signal applications. Designed with an external bias resistor the NLB-300 provides flexibility and stability. The NLB-300 is packaged in a low-cost surface-mount plastic package providing ease of assembly for high-volume tape-and-reel requirements.

Features:
  • Reliable, Low-Cost HBT Design
  • 13.0dB Gain, +11.1dBm P1dB @ 2GHz
  • High P1dB of +14.1dBm @ 6.0GHz and +12.7dBm @ 10.0GHz
  • Single Power Supply Operation
  • 50Ω I/O Matched for High Frequency Use
  • Part Number:
    NLB-300
    Type:
    Amplifiers
    Frequency Min:
    0.1 GHz
    Frequency Max:
    10 GHz
    P1dB:
    11.1 dBm
    Gain:
    13 dB
    IP3:
    28.6 dBm
    Supply Voltage \ Vd Max:
    3.8 V
    Quiescent Current \ Id:
    50 mA
    Noise Figure:
    4.9 dB
    Package:
    Plastic Micro-X
    No Content Available

    Technical Inquiry Request for NLB-300 Amplifier

    Fields marked with * are required.
    Product Specifications For NLB-300 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    17925
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices