Part number EA4533CYH Product Type Development Kit from Manufacturer Qorvo, part of Skyworks

Status: No new designs | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview

Qorvo’s ACT4533C is a wide input voltage, high efficiency Active CC step-down DC/DC converter that operates in either CV (Constant Output Voltage) mode or CC (Constant Output Current) mode. ACT4533C provides up to 3.5 A output current at 125 kHz switching frequency.

Active CC is a patented control scheme to achieve high-accuracy sensorless constant current control. Active CC eliminates the expensive, high accuracy current sense resistor, making it ideal for Cigarette Lighter Adapter (CLA) applications.

ACT4533C integrates adaptive gate drive to achieve excellent EMI performance, passing the EN55022 Class B EMC standard without adding additional EMI components while maintaining high conversion efficiency.

Protection features include cycle-by-cycle current limit, thermal shutdown and frequency foldback at short circuit.

ACT4533C is available in a SOP-8EP package and requires very few external components for operation.

Key Features
  • 40 V input voltage surge
  • 36 V steady state operation
  • Up to 3.5 A output current
  • Output voltage up to 18 V
  • 125 kHz switching frequency eases EMI design
  • 91% efficiency (Vout = 5V @ 2.4 A at Vin = 12 V)
  • Stable with low ESR ceramic capacitors to allow low-profile designs
  • Integrated over-voltage protection
  • Excellent EMI performance
  • Patented Active CC sensorless constant current control improves efficiency and lowers cost
  • Resistor programmable
  • 2% feedback voltage accuracy
  • Advanced feature set
Typical Applications
  • Car Chargers / Adapters
  • Rechargeable Portable Devices
  • General Purpose CC/CV Power Supplies
Part Number:
EA4533CYH
No Content Available

Technical Inquiry Request for EA4533CYH Development Kit

Fields marked with * are required.
Product Specifications For EA4533CYH Development Kit
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices