Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD318P3 is a broadband MMIC low noise amplifier housed in a leadless 3x3 mm plastic surface mount package. The CMD318P3 is ideally suited for microwave radios and C and X-band applications where small size and low power consumption are needed. The broadband device delivers 22 dB of gain with a corresponding output 1 dB compression point of +14 dBm and a noise figure of 1.25 dB at 8 GHz. The CMD318P3 includes on chip blocking capacitors and is internally matched to 50 ohms which eliminates the need for external DC blocks and RF port.
Features
  • Ultra Low noise figure
  • Low current consumption
  • High gain broadband performance
  • Single positive supply voltage
  • Pb-free RoHS compliant 3x3 QFN package
  • Typical Applications
  • Satellite Communications (Satcom)
  • C Band Radar
  • X Band Radar
  • Electronic Warfare (EW)
  • Phased Arrays
  • Part Number:
    CMD318P3
    Type:
    Amplifiers
    Frequency Min:
    5 GHz
    Frequency Max:
    9 GHz
    P1dB:
    14 dBm
    Psat:
    15 dBm
    Gain:
    22 dB
    IP3:
    25.5 dBm
    Supply Voltage \ Vd Min:
    3.6 V
    Quiescent Current \ Id:
    33 mA
    Noise Figure:
    1.25 dB
    Package:
    QFN 3x3mm
    Return Loss Input:
    11 dB
    Return Loss Output:
    25 dB
    No Content Available

    Technical Inquiry Request for CMD318P3 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD318P3 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    25
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices