Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD271P3 is a broadband MMIC low noise amplifier housed in a leadless 3x3 mm plastic surface mount QFN package. The CMD271P3 is ideally suited for EW and communications systems where small size and low power consumption are needed. The broadband device delivers 20 dB of gain with a corresponding output IP3 of +27 dBm and a noise figure of 1.8 dB at 8 GHz. The CMD271P3 is a 50 ohm matched design eliminating the need for external DC blocks and RF port matching.
Features
  • Low noise figure
  • High IP3
  • High gain broadband performance
  • Single positive supply voltage
  • Pb-free RoHS compliant 3x3 QFN package
  • Typical Applications
  • Satellite Communications (Satcom)
  • C Band Radar
  • X Band Radar
  • Space
  • Electronic Warfare (EW)
  • Phased Arrays
  • Part Number:
    CMD271P3
    Type:
    Amplifiers
    Frequency Min:
    6 GHz
    Frequency Max:
    11 GHz
    P1dB:
    16.5 dBm
    Psat:
    18 dBm
    Gain:
    20 dB
    IP3:
    27 dBm
    Supply Voltage \ Vd Min:
    5 V
    Quiescent Current \ Id:
    66 mA
    Noise Figure:
    1.8 dB
    Package:
    QFN 3x3mm
    Return Loss Input:
    15 dB
    Return Loss Output:
    15 dB
    No Content Available

    Technical Inquiry Request for CMD271P3 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD271P3 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    82
    On Order
    750
    by 10/12/2026

    750
    by 12/15/2026

    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $57.83
    25 - 99
    $39.22
    100 - 249
    $31.03
    250 - 499
    $29.30
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices