Status: No new designs | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD264 is a broadband MMIC low noise amplifier ideally suited for EW and communications systems where small size and low power consumption are needed. The broadband device delivers greater than 25 dB of gain with a corresponding output 1 dB compression point of +10 dBm and a noise figure of 1.6 dB. The CMD264 is a 50 ohm matched design eliminating the need for external DC blocks and RF port matching. The CMD264 amplifier is the perfect alternative to costly hybrid amplifiers.
Features
  • High gain broadband performance
  • Single supply voltage
  • Small die size
  • Typical Applications
  • Satellite Communications (Satcom)
  • C Band Radar
  • X Band Radar
  • Ku Band Radar
  • Space
  • Electronic Warfare (EW)
  • Phased Arrays
  • Part Number:
    CMD264
    Type:
    Die Amplifiers
    Frequency Min:
    6 GHz
    Frequency Max:
    18 GHz
    P1dB:
    13 dBm
    Psat:
    15 dBm
    Gain:
    26 dB
    IP3:
    27 dBm
    Supply Voltage \ Vd Min:
    3 V
    Quiescent Current \ Id:
    63 mA
    Noise Figure:
    1.5 dB
    Package:
    DIE
    Return Loss Input:
    10 dB
    Return Loss Output:
    14 dB
    No Content Available

    Technical Inquiry Request for CMD264 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD264 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    5
    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $70.78
    25 - 99
    $47.99
    100 - 249
    $37.97
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices