Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD249P5 is wideband GaAs MMIC distributed power amplifier housed in a leadless 5x5 mm plastic surface mount package. The amplifier delivers 12.5 dB of gain with a corresponding output 1 dB compression point of +28 dBm and an output IP3 of 39 dBm at 10 GHz. The CMD249P5 is a 50 ohm matched design which eliminates the need for RF port matching.
Features
  • Ultra Wideband performance
  • High linearity
  • High output power
  • Excellent return losses
  • Pb-free RoHS compliant 5x5 mm QFN package
  • Typical Applications
  • Satellite Communications (Satcom)
  • Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Part Number:
    CMD249P5
    Type:
    MMIC Amplifiers
    Frequency Min:
    0 GHz
    Frequency Max:
    20 GHz
    P1dB:
    28 dBm
    Psat:
    32 dBm
    Gain:
    12.5 dB
    IP3:
    39 dBm
    Supply Voltage \ Vd Min:
    10 V
    Quiescent Current \ Id:
    400 mA
    Noise Figure:
    3 dB
    Package:
    QFN 5x5mm
    Return Loss Input:
    15 dB
    Return Loss Output:
    15 dB
    Process:
    GaAs
    No Content Available

    Technical Inquiry Request for CMD249P5 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD249P5 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    On Order
    60
    by 11/9/2026

    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $349.67
    25 - 99
    $237.12
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices