Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD249 is a wideband GaAs MMIC distributed amplifier die which operates from DC to 20 GHz. The amplifier delivers greater than 12 dB of gain with a corresponding output 1 dB compression point of +29 dBm and output IP3 of 38 dBm at 10 GHz. The CMD249 is a 50 ohm matched design which eliminates the need for RF port matching. The CMD249 offers full passivation for increased reliability and moisture protection.
Features
  • Ultra Wideband performance
  • High linearity
  • High output power
  • Excellent return losses
  • Pb-free RoHS compliant 5x5 mm QFN package
  • Typical Applications
  • Satellite Communications (Satcom)
  • Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Part Number:
    CMD249
    Type:
    Die Amplifiers
    Frequency Min:
    0 GHz
    Frequency Max:
    20 GHz
    P1dB:
    30 dBm
    Psat:
    31 dBm
    Gain:
    13 dB
    IP3:
    38 dBm
    Supply Voltage \ Vd Min:
    10 V
    Quiescent Current \ Id:
    400 mA
    Noise Figure:
    3.4 dB
    Package:
    DIE
    Return Loss Input:
    16 dB
    Return Loss Output:
    17 dB
    Process:
    GaAs
    No Content Available

    Technical Inquiry Request for CMD249 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD249 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    On Order
    127
    by 10/16/2026

    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $400.27
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices