Status: Standard | Data Sheet: pdf link image   | RoHS Compliance:
Overview:
Qorvo's CMD245 is a wideband GaAs MMIC low phase noise RF / Microwave amplifier (LPNA) ideally suited for C, X, Ku Band military, space and communications designs. At 10 GHz the device delivers 18 dB of gain, a saturated output power of +21 dBm, and a noise figure of 3 dB. With an input signal of 10 GHz the amplifier provides low phase noise performance of -165 dBc/Hz at 10 kHz offset. The CMD245 Low Phase Noise Amplifier MMIC is a 50 ohm matched design which eliminates the need for RF port matching. The CMD245 offers full passivation for increased reliability and moisture protection.
Features
  • Low current consumption
  • Small die size
  • Wide bandwidth
  • Positive bias
  • Typical Applications
  • Satellite Communications (Satcom)
  • C Band Radar
  • X Band Radar
  • Ku Band Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Part Number:
    CMD245
    Type:
    Amplifiers
    Frequency Min:
    6 GHz
    Frequency Max:
    18 GHz
    P1dB:
    18 dBm
    Psat:
    22 dBm
    Gain:
    18 dB
    IP3:
    29 dBm
    Supply Voltage \ Vd Min:
    5 V
    Quiescent Current \ Id:
    76 mA
    Noise Figure:
    3 dB
    Package:
    DIE
    Return Loss Input:
    10 dB
    Return Loss Output:
    15 dB
    Process:
    GaAs
    No Content Available

    Technical Inquiry Request for CMD245 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD245 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    5
    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $173.56
    25 - 99
    $117.69
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices