Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD244 is wideband GaAs MMIC distributed amplifier die which operates from DC to 24 GHz. The amplifier delivers 18 dB of gain with a corresponding output of 1 dB compression point of +25 dBm and noise figure of 2.5 dB at 10 GHz. The CMD244 is a 50 ohm matched design which eliminates the need for RF port matching. The CMD244 distributed amplifier also offers full passivation for increased reliability and moisture protection. This amplifier is the perfect alternative to higher cost hybrid devices.
Features
  • High output power
  • Low noise figure
  • Positive gain slope
  • Small die size
  • Ultra Wideband performance
  • Typical Applications
  • Satellite Communications (Satcom)
  • Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Part Number:
    CMD244
    Type:
    Die Amplifiers
    Min Frequency:
    0 GHz
    Max Frequency:
    24 GHz
    P1dB Typ:
    25 dBm
    Psat Typ:
    26.5 dBm
    Gain Typ:
    18 dB
    Noise Figure Typ:
    2.5 dB
    Package:
    DIE
    Package Style:
    DIE
    No Content Available

    Technical Inquiry Request for CMD244 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD244 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    127
    On Order
    100
    by 11/11/2026

    50
    by 12/11/2026

    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $398.06
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices