Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD243 is a wideband GaAs MMIC driver amplifier ideally suited for military, space, and communications systems where small size and high linearity are critical design requirements. At 30 GHz the device delivers 15.5 dB of gain with a corresponding output 1 dB compression point of +21 dBm and noise figure of 4.4 dB. The CMD243 amplifier MMIC is a 50 ohm matched design which eliminates the need for external DC blocks and RF port matching. The CMD243 also offers full passivation for increased reliability and moisture protection.
Features
  • Excellent return losses
  • High gain
  • Low noise and High linearity
  • Small die size
  • Wide bandwidth
  • Positive bias
  • Typical Applications
  • Satellite Communications (Satcom)
  • Ka Band Radar
  • Space
  • Electronic Warfare (EW)
  • Part Number:
    CMD243
    Export Status:
    Type:
    Die Amplifiers
    Frequency Min:
    26 GHz
    Frequency Max:
    35 GHz
    P1dB:
    21 dBm
    Psat:
    22.5 dBm
    Gain:
    15.5 dB
    IP3:
    26 dBm
    Supply Voltage \ Vd Min:
    5 V
    Quiescent Current \ Id:
    90 mA
    Noise Figure:
    4.4 dB
    Package:
    DIE
    Return Loss Input:
    11 dB
    Return Loss Output:
    11 dB
    Process:
    GaAs
    No Content Available

    Technical Inquiry Request for CMD243 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD243 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    26
    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $110.68
    25 - 99
    $75.05
    100 - 249
    $59.38
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices