Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD242K4 is a wideband GaAs MMIC distributed low noise amplifier housed in a leadless surface mount package which operates from DC to 40 GHz. The amplifier delivers greater than 10.5 dB of gain with a corresponding noise figure of 5 dB and output 1 dB compression point of 17.5 dBm at 20 GHz. The CMD242K4 is internally matched to 50 ohms which eliminates the need for RF port matching.
Features
  • Ultra Wideband performance
  • Low current consumption
  • Excellent return losses
  • Pb-free RoHS compliant 4x4 mm SMT package
  • Typical Applications
  • Satellite Communications (Satcom)
  • Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Part Number:
    CMD242K4
    Export Status:
    Type:
    MMIC Amplifiers
    Frequency Min:
    0 GHz
    Frequency Max:
    40 GHz
    P1dB:
    17.5 dBm
    Psat:
    20 dBm
    Gain:
    10.5 dB
    IP3:
    26 dBm
    Supply Voltage \ Vd Max:
    8 V
    Quiescent Current \ Id:
    100 mA
    Noise Figure:
    5 dB
    Package:
    SMT
    Return Loss Input:
    20 dB
    Return Loss Output:
    15 dB
    Process:
    GaAs
    No Content Available

    Technical Inquiry Request for CMD242K4 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD242K4 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    46
    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $274.12
    25 - 99
    $185.89
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices