Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD201 is wideband GaAs MMIC distributed power amplifier die which operates from DC to 20 GHz. The amplifier delivers greater than 12 dB of gain with a correspond-ing output 1 dB compression point of +29 dBm and output IP3 of 38 dBm at 10 GHz. The CMD201 is a 50 ohm matched design which eliminates the need for RF port matching. The CMD201 offers full passivation for increased reliability and moisture protection.
Features
  • Excellent return losses
  • High linearity
  • High output power
  • Positive gain slope
  • Small die size
  • Ultra Wideband performance
  • Typical Applications
  • Satellite Communications (Satcom)
  • Radar
  • Space
  • Electronic Warfare (EW)
  • Test & Measurement
  • Part Number:
    CMD201
    Type:
    Die Amplifiers
    Frequency Min:
    0 GHz
    Frequency Max:
    20 GHz
    P1dB:
    29 dBm
    Psat:
    30 dBm
    Gain:
    12 dB
    IP3:
    38 dBm
    Supply Voltage \ Vd Min:
    10 V
    Quiescent Current \ Id:
    400 mA
    Noise Figure:
    3.4 dB
    Package:
    DIE
    Return Loss Input:
    16 dB
    Return Loss Output:
    17 dB
    Process:
    GaAs
    No Content Available

    Technical Inquiry Request for CMD201 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD201 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    14
    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $377.63
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices
    Replacement Part(s) Suggested

    The part CMD201 is discontinued, below is the suggested replacement part.

    Part Number Manufacturer Description
    CMD249 Qorvo RF Amplifier, GaAs MMIC, DC to 20 GHz, 13 dB, 30 dBm, DIE