Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview:
Qorvo's CMD199 is a wideband RF / Microwave GaAs MMIC driver amplifier ideally suited for military, space, and communications systems where small size and high linearity are critical design requirements. At 30 GHz the device delivers 15 dB of gain with a corresponding output 1 dB compression point of +19.5 dBm and noise figure of 3.5 dB. The CMD199 amplifier is a 50 ohm matched design which eliminates the need for external DC blocks and RF port matching. The CMD199 MMIC also offers full passivation for increased reliability and moisture protection.
Features
  • Excellent return losses
  • Low noise and High linearity
  • Positive gain slope
  • Small die size
  • Wide bandwidth
  • Positive bias
  • Typical Applications
  • Satellite Communications (Satcom)
  • Ka Band Radar
  • Space
  • Electronic Warfare (EW)
  • Part Number:
    CMD199
    Export Status:
    Type:
    Die Amplifiers
    Frequency Min:
    26 GHz
    Frequency Max:
    35 GHz
    P1dB:
    19.5 dBm
    Psat:
    21.5 dBm
    Gain:
    15 dB
    IP3:
    24.5 dBm
    Supply Voltage \ Vd Min:
    5 V
    Quiescent Current \ Id:
    72 mA
    Noise Figure:
    3.5 dB
    Package:
    DIE
    Return Loss Input:
    14 dB
    Return Loss Output:
    20 dB
    Process:
    GaAs
    No Content Available

    Technical Inquiry Request for CMD199 Amplifier

    Fields marked with * are required.
    Product Specifications For CMD199 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices
    Replacement Part(s) Suggested

    The part CMD199 is discontinued, below is the suggested replacement part.

    Part Number Manufacturer Description
    CMD243 Qorvo RF Amplifier, Driver, GaAs MMIC, 26 to 35 GHz, 15.5 dB, 21 dBm, DIE