Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint AH314-G is a high dynamic range broadband driver amplifier in a surface mount package. The two-stage amplifier has 23 dB of gain, while achieving +25dBm of linear output power for 2.3 to 2.9 GHz applications. The AH314-G uses a high reliability +5V InGaP / GaAs HBT process technology. The device incorporates proprietary bias circuitry to compensate for variations in linearity and current draw over temperature. An internal active bias allows the AH314-G to operate directly off a commonly available +5V supply. The RoHS-compliant / lead-free 5x5mm QFN package is surface mountable to allow for low manufacturing costs to the end user. The AH314-G is also package and pin compatible with the 3.3 - 3.8 GHz AH315-G and the 0.7 - 2.7 GHz AH323-G . The AH314-G is targeted for use in a configuration for the driver stage amplifier in next generation base stations where high linearity and medium power is required.

Features:
  • 2.3 to 2.9 GHz
  • 23 dB Gain
  • EVM < 2.5% @ 25 dBm Pout
  • < 0.2 dB gain flatness across 200 MHz BW
  • +33 dBm P1dB
  • Internal active bias
  • +5V single supply voltage
  • Lead-free / RoHS compliant
  • 5x5 mm QFN package
  • Part Number:
    AH314-G
    Min Frequency:
    2.3 GHz
    Max Frequency:
    2.9 GHz
    P1dB Typ:
    33.5 dBm
    Gain Typ:
    23 dB
    Noise Figure Typ:
    6.4 dB
    Supply Voltage Nominal:
    5 V
    Package:
    SMT
    Package Style:
    QFN 5x5mm
    No Content Available

    Technical Inquiry Request for AH314-G Amplifier

    Fields marked with * are required.
    Product Specifications For AH314-G Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices