Part number ACT81460EVK1-101 Product Type Development Kit from Manufacturer Qorvo, part of Skyworks

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Overview

Qorvo’s ACT81460 is a low power PMIC (Power Management Integrated Circuit) that is specifically designed for battery operated systems and is suitable for a variety of processor applications. It features very low standby current that prolongs battery life between charges, especially in applications requiring long standby or low power mode durations. It is a highly efficient PMIC that also enhances battery run-time during normal operating modes. The number of regulators that can be turned off or left on during low power modes is configurable and offers flexibility to optimize system efficiency.

The IC includes four DC/DC converters with integrated power FETs, three low-dropout regulators (LDOs), and three load switches. Two of the DC/DC converters are step-down buck regulators, one is a step up/down buck-boost regulator and the fourth is a high voltage step-up boost regulator capable of providing up to 20 V. Each regulator can be configured for a wide range of output voltages through the I2C interface.

ACT81460 is available in a 3.3 x 3.3 mm 49 ball WLCSP package with optimized pinout for easy PCB routing.

Key Features
  • 4 to 5.5 V input with 20 V protection
  • 0.8 A linear charger
  • 4 high efficiency DC/DC converters
  • 3 LDOs
  • 3 load switches
  • 4 configurable GPIOs
  • I2C serial interface
  • Reset and power sequencing
  • Minimal external components
  • 2 low power modes
Typical Applications
  • Consumer or medical wearables
  • Battery operated personal devices
  • IOT Modules
  • Cameras & DVRs
Part Number:
ACT81460EVK1-101

Technical Inquiry Request for ACT81460EVK1-101 Development Kit

Fields marked with * are required.
Product Specifications For ACT81460EVK1-101 Development Kit
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote