| Part Number |
Description |
| TGA2578-CP EVAL |
2 - 6 GHz, 30 Watt GaN Power Amplifier |
| QPA2212EVB |
27.5 - 31 GHz 20 Watt GaN Power Amplifier |
| QPA0524EVB |
24.25 - 26.5 GHz 5 Watt GaN Power Amplifier |
| QPA2811EVB |
X-Band 60 Watt GaN Power Amplifier |
| QPA1721DEVB01 |
17.3 - 21.2 GHz 40 Watt GaN Power Amplifier |
| QPA1111EVB |
8.5 - 10.5 GHz 30 Watt GaN Power Amplifier |
| QPA0708TEVB |
7.9 - 8.4 GHz 60 Watt GaN Power Amplifier |
| QPA1725EVBA |
17.3 - 21.2 GHz 20 Watt GaN Power Amplifier |
| QPA4003EVB01 |
26.5 – 29.5 GHz 5 W GaN Power Amplifier |
| QPD1035EVB0-50V |
DC-6 GHz, 40 Watt, 50 Volt GaN RF Power Transistor - 5.4 – 5.9 GHz 50V |
| QPD1035LEVB0-50V |
DC-6 GHz, 40 Watt, 50 Volt GaN RF Power Transistor, Flanged - 5.4 – 5.9 GHz 50V |
| QPD1028LEVB |
1.2 - 1.4 GHz, 750 Watt, 65 Volt GaN on SiC RF Transistor |
| QPA0022EVB |
6-18 GHz Driver Amplifier, 24 dB gain, 25 dBm P1dB |
| QPA0023EVB |
6-18 GHz Driver Amplifier, 14 dB gain, 29 dBm P1dB |
| QPA1314EVB |
13.75 - 14.5 GHz 40 Watt GaN Power Amplifier |
| QPF5001EVB |
8 - 12 GHz 12 Watt Transmit/Receive Module |
| QPA2215DEVB |
27.5 – 31.0 GHz 10 W GaN Power Amplifier |
| QPC0045EVB01 |
0.01 - 48 GHz, SOI 6-Bit Digital Attenuator in a 3.5x3.5mm OVM QFN |
| QPC0542EVB |
0.02 - 50 GHz SOI SPDT Switch |
| QPC4510EVBUH |
K-Band Upconverter - USB, High IF Band, 2.5 to 4.0 GHz |
| QPC4510EVBUL |
K-Band Upconverter - USB, Low IF Band, 1.3 to 2.45 GHz |
| QPC4510EVBLL |
K-Band Upconverter - LSB, Low IF Band, 1.3 to 2.45 GHz |
| QPC4510EVBLH |
K-Band Upconverter - LSB, High IF Band, 2.5 to 4.0 GHz |
| QPC4610EVB-L |
K-Band Downconverter - 1.35 - 2.45 GHz |
| QPC4610EVB-H |
K-Band Downconverter - 2.5 - 4.0 GHz |
| AWMF-0146-DL |
10.7-12.75 GHz Rx Beamformer IC - Developer's Kit Lite |
| AWMF-0147-DL |
13.75-14.5 GHz Tx Beamformer IC - Developer's Kit Lite |
| AWMF-0197-DL |
17.7-21.2 GHz Rx Beamformer IC - Developer's Kit Lite |
| AWMF-0198-DL |
27.5-31 GHz Tx Beamformer IC - Developer's Kit Lite |
| AWMF-0221-DL |
24-30 GHz Beamformer IC - Developer's Kit Lite |
| AWMF-0210-DL |
24-30 GHz IF Up/downconverter - Developer's Kit Lite |