Welcome to the Qorvo Store
Sign In
Cart: 0 Item(s)
Home
Order Status
Online Store Support
Power Solutions
Home
>>
RF Evaluation Board
>>
QPC4510EVBLL
Edit Content
Edit Product Resource
QPC4510EVBLL
Model Number: QPC4510
RF Evaluation Board from Qorvo
Evaluation Board for QPC4510, 1.3 to 2.45 GHz
Status:
Standard |
Data Sheet:
|
RoHS Compliance:
Product Specifications Note:
Specifications
Support Material
Related Products
Technical Inquiry
Delivery/ Return
Part Number:
QPC4510EVBLL
Tariff Notice
Product may be included on Section 301 Tariff List and subject to applicable tariff charges.
Product may be included on Section 301 Tariff List and subject to applicable tariff charges.
Part Function
Part Number
Description
Evaluation Board
QPC4510EVBLH
Qorvo
Evaluation Board for QPC4510, 2.5 to 4.0 GHz
Evaluation Board
QPC4510EVBUH
Qorvo
Evaluation Board for QPC4510 USB, High IF Band, 2.5 to 4.0 GHz
Evaluation Board
QPC4510EVBUL
Qorvo
Evaluation Board for QPC4510, USB, 1.3 to 2.45 GHz
Complementary Product
QPC4510
Qorvo
RF Mixer, 17.7 to 26.5 GHz, 13 dB, 19 dBm, 5 x 5 mm, SMT 28 lead, QFN
Technical Inquiry Request for QPC4510EVBLL RF Evaluation Board
Fields marked with
*
are required.
Product Specifications For QPC4510EVBLL RF Evaluation Board
Part Number: QPC4510EVBLL
Manufacturer: Qorvo
Product Description: Evaluation Board for QPC4510, 1.3 to 2.45 GHz
Design Information
*
Project:
*
Application:
Production Date:
Additional Requirements:
Contact Information
*
Email Address:
*
Phone Number:
*
First Name:
*
Last Name:
*
Company Function:
Select Function
Contract Manufacturer
Design Services
Education
Exporter
Government
Kitting
Maintenance Repair
Manufacturer's Representative
OEM
Research
Reseller
Systems Integrator
Personal Use
End User
*
Company:
Job Title:
Purchasing
Engineering
Finance
Management
Quality
*
Country:
Aland Islands
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antartica
Antigua & Barbuda
Argentina
Aruba
Australia
Austria
Bahamas
Bahrain
Bangladesh
Barbados
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-herzegovina
Botswana
Brazil
Brunei
Bulgaria
Burkina Faso
Cambodia
Cameroon
Canada
Cape Verde
Cayman Islands
Chad
Channel Islands-Guernsey
Chile
China
Colombia
Comoros
Cook Islands (New Zealand)
Costa Rica
Croatia
Curacao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Estonia
Ethiopia
Falkland Islands
Fiji
Finland
France
French Guiana
French Polynesia (Tahiti)
Gabon
Gambia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe
Guam
Guatemala
Guernsey
Guyana
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Ireland
Israel
Italy
Ivory Coast (Cote D' Iv.)
Jamaica
Japan
Jersey
Jordan
Kenya
Kiribati
Korea, Republic of
Kuwait
Latvia
Lesotho
Liberia
Liechtenstein
Lithuania
Luxembourg
Macao
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Malta
Marshall Islands
Martinique
Mauritania
Mauritius
Mexico
Micronesia, Federated States
Monaco
Montenegro
Montserrat
Morocco
Mozambique
Namibia
Nauru
Nepal
Netherlands
Netherlands
Netherlands Antilles
New Caledonia
New Zealand
Niger
Nigeria
Northern Mariana Islands
Norway
Oman
Palau (Micronesia)
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Poland
Portugal
Puerto Rico
Qatar
Reunion
Romania
Saint Kitts & Nevis
Saint Lucia
Saint Pierre & Miquelon
Saint Vincent /Grenadines
Samoa
San Marino
Sao Tome & Principe
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Sint Maarten
Slovakia
Slovenia
Solomon Islands
South Africa
Spain
Spain (Canary Island)
Sri Lanka
Suriname
Swaziland
Sweden
Switzerland
Tahiti (French Polynesia)
Taiwan
Tanzania
Thailand
Timor-Leste
Tinian
Togo
Tonga
Trinidad And Tobago
Tunisia
Turkey
Turks & Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
United States
Uruguay
US Minor Outlying Islands
Vanuatu
Vatican City
Vietnam
Virgin Islands, British
Virgin Islands, US
Wallis & Futuna Islands
Yugoslavia
Zambia
*
Zip / Postal Code:
*
City:
*
State or Province:
*
Province or Territory:
Select a State
Alabama
Alaska
American Samoa
Arizona
Arkansas
California
Colorado
Connecticut
Delaware
District of Columbia
Federated States of Micronesia
Florida
Georgia
Guam
Hawaii
Idaho
Illinois
Indiana
Iowa
Kansas
Kentucky
Louisiana
Maine
Marshall Islands
Maryland
Massachusetts
Michigan
Military AA
Military AE
Military AP
Minnesota
Mississippi
Missouri
Montana
Nebraska
Nevada
New Hampshire
New Jersey
New Mexico
New York
North Carolina
North Dakota
Northern Marina Islands
Ohio
Oklahoma
Oregon
Palau
Pennsylvania
Rhode Island
South Carolina
South Dakota
Tennessee
Texas
Utah
Vermont
Virgin Islands
Virginia
Washington
West Virginia
Wisconsin
Wyoming
Availability
In Stock
3
Factory Stock
0
by 1/1/1753
Need products sooner?
Request a Delivery Quote
Product Samples:
Request a Sample
Quantity
Add to Cart
Pricing
Quantity
Price
1 - 24
$619.50
Request a Pricing Quote
for greater quantities
Product Notices
Tariff Notice
Product may be included on Section 301 Tariff List and subject to applicable tariff charges.
Product may be included on Section 301 Tariff List and subject to applicable tariff charges.
Package Format
Description
Units Per Format
Available
Package Format
Description
Units Per Format
Available
×
Close
Software Terms & Conditions
BY CLICKING ON THE "ACCEPT" BUTTON, “YOU” (MEANING YOU PERSONALLY OR THE COMPANY YOU REPRESENT AND ON WHOSE BEHALF YOU ARE FULLY AUTHORIZED TO ENTER THIS AGREEMENT) ARE CONSENTING TO BE BOUND BY AND ARE BECOMING A PARTY TO THIS LICENSE AGREEMENT ("AGREEMENT"). IF YOU DO NOT AGREE TO ALL OF THE TERMS OF THIS AGREEMENT, CLICK THE "CANCEL" BUTTON AND THE DOWNLOAD/INSTALLATION PROCESS WILL NOT CONTINUE. IF THESE TERMS ARE CONSIDERED AN OFFER, ACCEPTANCE IS EXPRESSLY LIMITED TO THESE TERMS. 1. GRANT. Subject to the terms of this Agreement, ("Company") hereby grants you (and only you) a limited, personal, non-sublicensable, non-transferable, royalty-free, nonexclusive license to use internally the software that you are about to download/install ("Software") only in accordance with this Agreement and the Company documentation that accompanies the Software and without any modification other than modifications provided directly from Company. 2. RESTRICTIONS. You may not (and agree not to, and not authorize or enable others to), directly or indirectly: (a) copy, distribute, or otherwise use for the benefit of a third party, the Software; (b) disassemble, or otherwise reverse engineer, the Software; or (c) remove any proprietary notices from the Software. You understand that Company may modify or discontinue offering the Software at any time. 3. SUPPORT AND UPGRADES. This Agreement does not entitle you to any support, upgrades, patches, enhancements, or fixes for the Software (collectively, "Support"). Any such Support for the Software that may be made available by Company shall become part of the Software and subject to this Agreement. 4. WARRANTY DISCLAIMER. COMPANY PROVIDES THE SOFTWARE "AS IS" AND WITHOUT WARRANTY OF ANY KIND, AND COMPANY HEREBY DISCLAIMS ALL EXPRESS OR IMPLIED WARRANTIES, INCLUDING WITHOUT LIMITATION WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE, PERFORMANCE, ACCURACY, RELIABILITY, AND NON-INFRINGEMENT. THIS DISCLAIMER OF WARRANTY CONSTITUTES AN ESSENTIAL PART OF THIS AGREEMENT. 5. LIMITATION OF LIABILITY. UNDER NO CIRCUMSTANCES AND UNDER NO LEGAL THEORY, INCLUDING, WITHOUT LIMITATION, TORT, CONTRACT, STRICT LIABILITY, OR OTHERWISE, SHALL COMPANY OR ITS LICENSORS, SUPPLIERS OR RESELLERS BE LIABLE TO YOU OR ANY OTHER PERSON FOR (A) ANY INDIRECT, SPECIAL, INCIDENTAL, OR CONSEQUENTIAL DAMAGES OF ANY CHARACTER INCLUDING, WITHOUT LIMITATION, DAMAGES FOR LOST PROFITS, LOSS OF GOODWILL, WORK STOPPAGE, ACCURACY OF RESULTS, COMPUTER FAILURE OR MALFUNCTION, DAMAGES RESULTING FROM YOUR USE OF THE SOFTWARE OR (B) ANY AMOUNT IN EXCESS OF $100. 6. TERMINATION. You may terminate this Agreement and the license granted herein at any time by destroying or removing from all computers, networks, and storage media all copies of the Software. Company may terminate this Agreement and the license granted herein immediately if you breach any provision of this Agreement. Upon receiving notice of termination from Company you will destroy or remove from all computers, networks, and storage media all copies of the Software. Sections 2 through 7 shall survive termination of this Agreement. 7. MISCELLANEOUS. You shall comply with all applicable export laws, restrictions and regulations in connection with your use of the Software, and will not export or re-export the Software in violation thereof. This Agreement is personal to you and you shall not assign or transfer the Agreement or the Software to any third party under any circumstances; Company may assign or transfer this Agreement without consent. This Agreement represents the complete agreement concerning this license between the parties and supersedes all prior agreements and representations between them. It may be amended only by a writing executed by both parties. If any provision of this Agreement is held to be unenforceable for any reason, such provision shall be reformed only to the extent necessary to make it enforceable. This Agreement shall be governed by and construed under California without regard to any conflicts of law provisions thereof.
×
Request for Quote
QPC4510EVBLL
Evaluation Board for QPC4510, 1.3 to 2.45 GHz
Fields marked with
*
are required.
Project Information
Contact Information
*Select Role
Purchasing
Engineering
Finance
Management
Quality
Select Function
Contract Manufacturer
Design Services
Education
Exporter
Government
Kitting
Maintenance Repair
Manufacturer's Representative
OEM
Research
Reseller
Systems Integrator
Personal Use
End User
*Select a State or Province
Alabama
Alaska
American Samoa
Arizona
Arkansas
California
Colorado
Connecticut
Delaware
District of Columbia
Federated States of Micronesia
Florida
Georgia
Guam
Hawaii
Idaho
Illinois
Indiana
Iowa
Kansas
Kentucky
Louisiana
Maine
Marshall Islands
Maryland
Massachusetts
Michigan
Military AA
Military AE
Military AP
Minnesota
Mississippi
Missouri
Montana
Nebraska
Nevada
New Hampshire
New Jersey
New Mexico
New York
North Carolina
North Dakota
Northern Marina Islands
Ohio
Oklahoma
Oregon
Palau
Pennsylvania
Rhode Island
South Carolina
South Dakota
Tennessee
Texas
Utah
Vermont
Virgin Islands
Virginia
Washington
West Virginia
Wisconsin
Wyoming
*Select Your Country
Aland Islands
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antartica
Antigua & Barbuda
Argentina
Aruba
Australia
Austria
Bahamas
Bahrain
Bangladesh
Barbados
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-herzegovina
Botswana
Brazil
Brunei
Bulgaria
Burkina Faso
Cambodia
Cameroon
Canada
Cape Verde
Cayman Islands
Chad
Channel Islands-Guernsey
Chile
China
Colombia
Comoros
Cook Islands (New Zealand)
Costa Rica
Croatia
Curacao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Estonia
Ethiopia
Falkland Islands
Fiji
Finland
France
French Guiana
French Polynesia (Tahiti)
Gabon
Gambia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe
Guam
Guatemala
Guernsey
Guyana
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Ireland
Israel
Italy
Ivory Coast (Cote D' Iv.)
Jamaica
Japan
Jersey
Jordan
Kenya
Kiribati
Korea, Republic of
Kuwait
Latvia
Lesotho
Liberia
Liechtenstein
Lithuania
Luxembourg
Macao
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Malta
Marshall Islands
Martinique
Mauritania
Mauritius
Mexico
Micronesia, Federated States
Monaco
Montenegro
Montserrat
Morocco
Mozambique
Namibia
Nauru
Nepal
Netherlands
Netherlands
Netherlands Antilles
New Caledonia
New Zealand
Niger
Nigeria
Northern Mariana Islands
Norway
Oman
Palau (Micronesia)
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Poland
Portugal
Puerto Rico
Qatar
Reunion
Romania
Saint Kitts & Nevis
Saint Lucia
Saint Pierre & Miquelon
Saint Vincent /Grenadines
Samoa
San Marino
Sao Tome & Principe
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Sint Maarten
Slovakia
Slovenia
Solomon Islands
South Africa
Spain
Spain (Canary Island)
Sri Lanka
Suriname
Swaziland
Sweden
Switzerland
Tahiti (French Polynesia)
Taiwan
Tanzania
Thailand
Timor-Leste
Tinian
Togo
Tonga
Trinidad And Tobago
Tunisia
Turkey
Turks & Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
United States
Uruguay
US Minor Outlying Islands
Vanuatu
Vatican City
Vietnam
Virgin Islands, British
Virgin Islands, US
Wallis & Futuna Islands
Yugoslavia
Zambia
×
Request for Sample
QPC4510EVBLL
Evaluation Board for QPC4510, 1.3 to 2.45 GHz
Fields marked with
*
are required.
Project Information
Contact Information
Purchasing
Engineering
Finance
Management
Quality
Select Function
Contract Manufacturer
Design Services
Education
Exporter
Government
Kitting
Maintenance Repair
Manufacturer's Representative
OEM
Research
Reseller
Systems Integrator
Personal Use
End User
*Select a State or Province
Alabama
Alaska
American Samoa
Arizona
Arkansas
California
Colorado
Connecticut
Delaware
District of Columbia
Federated States of Micronesia
Florida
Georgia
Guam
Hawaii
Idaho
Illinois
Indiana
Iowa
Kansas
Kentucky
Louisiana
Maine
Marshall Islands
Maryland
Massachusetts
Michigan
Military AA
Military AE
Military AP
Minnesota
Mississippi
Missouri
Montana
Nebraska
Nevada
New Hampshire
New Jersey
New Mexico
New York
North Carolina
North Dakota
Northern Marina Islands
Ohio
Oklahoma
Oregon
Palau
Pennsylvania
Rhode Island
South Carolina
South Dakota
Tennessee
Texas
Utah
Vermont
Virgin Islands
Virginia
Washington
West Virginia
Wisconsin
Wyoming
Aland Islands
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antartica
Antigua & Barbuda
Argentina
Aruba
Australia
Austria
Bahamas
Bahrain
Bangladesh
Barbados
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-herzegovina
Botswana
Brazil
Brunei
Bulgaria
Burkina Faso
Cambodia
Cameroon
Canada
Cape Verde
Cayman Islands
Chad
Channel Islands-Guernsey
Chile
China
Colombia
Comoros
Cook Islands (New Zealand)
Costa Rica
Croatia
Curacao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Estonia
Ethiopia
Falkland Islands
Fiji
Finland
France
French Guiana
French Polynesia (Tahiti)
Gabon
Gambia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe
Guam
Guatemala
Guernsey
Guyana
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Ireland
Israel
Italy
Ivory Coast (Cote D' Iv.)
Jamaica
Japan
Jersey
Jordan
Kenya
Kiribati
Korea, Republic of
Kuwait
Latvia
Lesotho
Liberia
Liechtenstein
Lithuania
Luxembourg
Macao
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Malta
Marshall Islands
Martinique
Mauritania
Mauritius
Mexico
Micronesia, Federated States
Monaco
Montenegro
Montserrat
Morocco
Mozambique
Namibia
Nauru
Nepal
Netherlands
Netherlands
Netherlands Antilles
New Caledonia
New Zealand
Niger
Nigeria
Northern Mariana Islands
Norway
Oman
Palau (Micronesia)
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Poland
Portugal
Puerto Rico
Qatar
Reunion
Romania
Saint Kitts & Nevis
Saint Lucia
Saint Pierre & Miquelon
Saint Vincent /Grenadines
Samoa
San Marino
Sao Tome & Principe
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Sint Maarten
Slovakia
Slovenia
Solomon Islands
South Africa
Spain
Spain (Canary Island)
Sri Lanka
Suriname
Swaziland
Sweden
Switzerland
Tahiti (French Polynesia)
Taiwan
Tanzania
Thailand
Timor-Leste
Tinian
Togo
Tonga
Trinidad And Tobago
Tunisia
Turkey
Turks & Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
United States
Uruguay
US Minor Outlying Islands
Vanuatu
Vatican City
Vietnam
Virgin Islands, British
Virgin Islands, US
Wallis & Futuna Islands
Yugoslavia
Zambia