Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
TGA2963-CP
Export Status:
Type:
RF Power MMIC
Frequency Min:
6 GHz
Frequency Max:
18 GHz
P1dB:
43 dBm
Psat:
42 dBm
Gain:
25 dB
Package:
10 lead boltdown
Power Added Efficiency:
20 %
Process:
GaN
No Content Available

Technical Inquiry Request for TGA2963-CP Amplifier

Fields marked with * are required.
Product Specifications For TGA2963-CP Amplifier
Design Information
Contact Information


Availability
In Stock
236
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$937.00
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices