Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
ACT41000-104
Topology:
Step-Down
Input Voltage:
4.5 - 40 V
Max Output Current:
4 A
Frequency:
445, 2250 kHz
Package Type:
QFN 32-pin

Technical Inquiry Request for ACT41000-104 DC-DC Non-Sync Step Down Converter

Fields marked with * are required.
Product Specifications For ACT41000-104 DC-DC Non-Sync Step Down Converter
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$20.99
25 - 99
$18.77
100 - 249
$16.68
Request a Pricing Quote for greater quantities