Part number TGA2818-SM Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

Qorvo's TGA2818-SM is a high-power, S-band amplifier fabricated on their TQGaN25 0.25um GaN on SiC production process. Covering 2.8-3.7 GHz, the TGA2818-SM provides greater than 45.5 dBm of saturated output power and greater than 18.5 dB of large-signal gain while achieving greater than 47 % power added efficiency.

The TGA2818-SM can also support a variety of operating conditions to best support system requirements. With good thermal properties, it can support a range of bias voltages and will perform well under pulse applications. The TGA2818-SM is matched to 50 ohms. It is ideal for use in both commercial and military radar systems.

Lead-free and RoHS compliant.

Part Number:
TGA2818-SM
Type:
RF Power MMIC
Frequency Min:
2.8 GHz
Frequency Max:
3.7 GHz
Psat:
45.5 dBm
Gain:
18.5 dB
Supply Voltage \ Vd Max:
28 V
Quiescent Current \ Id:
200 mA
Package:
QFN 6x6mm
Power Added Efficiency:
47 %
Process:
GaN
No Content Available

Technical Inquiry Request for TGA2818-SM Amplifier

Fields marked with * are required.
Product Specifications For TGA2818-SM Amplifier
Design Information
Contact Information


Availability
In Stock
448
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices