Qorvo's TGA2814-SM is a high-power, S-band amplifier fabricated on their production 0.25um GaN on SiC process (TQGaN25). The TGA2814-SM covers 3.1 - 3.5 GHz and provides > 80 W of saturated output power, 24 dB of large-signal gain, and achieves 55 % power-added efficiency.
The TGA2814-SM can also support a variety of operating conditions to best support system requirements. With good thermal properties, it can support a range of bias voltages and performs well under pulse operation.
With DC blocking capacitors on both RF ports, which are matched to 50 ohms, the TGA2814-SM is ideal for both commercial and military radar systems.
Lead-free and RoHS compliant.
|
Part Number:
TGA2814-SM
|
|
Export Status:
|
|
Frequency Min:
2.9 GHz
|
|
Frequency Max:
3.5 GHz
|
|
Gain:
28 dB
|
|
Supply Voltage \ Vd Max:
30 V
|
|
Quiescent Current \ Id:
200 mA
|
|
Package:
QFN
|
|
Process:
GaN
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |