Qorvo's TGA2813-SM is a packaged high power S-band amplifier which operates from 3.1 to 3.6 GHz. The TGA2813-SM is designed using their TQGaN25 0.25-µm GaN on SiC process.
The TGA2813-SM typically provides greater than 100 W of saturated output power, 56% power-added efficiency and 24 dB power gain.
The TGA2813-SM is available in a low-cost, surface mount 42 lead 7x9 Overmold QFN. It is ideally suited to support both commercial and defense related radar applications.
Both RF ports have integrated DC blocking capacitors and are fully matched to 50 ohms.
Lead-free and RoHS compliant.
|
Part Number:
TGA2813-SM
|
|
Export Status:
|
|
Type:
RF Power MMIC
|
|
Frequency Min:
3.1 GHz
|
|
Frequency Max:
3.6 GHz
|
|
Gain:
24 dB
|
|
Supply Voltage \ Vd Max:
30 V
|
|
Quiescent Current \ Id:
300 mA
|
|
Package:
QFN
|
|
Process:
GaN
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |