TriQuint's TGA2622 is an X-band, high power MMIC amplifier fabricated on TriQuint's production 0.25um GaN on SiC process. The TGA2622 operates from 9 - 10 GHz and provides a superior combination of power, gain and efficiency. Achieving 40W of saturated output power with 28dB of large signal gain and 45% power-added efficiency, the TGA2622 provides the level of performance and demanded by today's system architectures. Depending on the system requirements, the TGA2622 can support cost saving initiatives on existing systems while supporting next generation systems with increased performance.
Lead-free and RoHS compliant.
|
Part Number:
TGA2622
|
|
Export Status:
|
|
Type:
RF Power Die
|
|
Frequency Min:
9 GHz
|
|
Frequency Max:
10 GHz
|
|
P1dB:
40 dBm
|
|
Psat:
46 dBm
|
|
Gain:
32 dB
|
|
Supply Voltage \ Vd Max:
28 V
|
|
Quiescent Current \ Id:
290 mA
|
|
Package:
DIE
|
|
Power Added Efficiency:
46 %
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |