Part number TGA2536-FL Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGA2536-FL is a packaged Ku-band power amplifier fabricated on TriQuint's production-released .25 um pHEMT production process. Operating from 13.5 to 16 GHz, the TGA2536-FL typically provides 25 dB small signal gain and 5W of output power. 
 
This device is ideally suited for Ku-band communications including military, VSAT transmitter and Point to Point Radio applications. The flange lead package has a high thermal conductivity copper alloy base.
Part Number:
TGA2536-FL
Export Status:
Frequency Min:
13.5 GHz
Frequency Max:
16 GHz
P1dB:
37.4 dBm
Gain:
25 dB
Supply Voltage \ Vd Max:
8 V
Quiescent Current \ Id:
3300 mA
Power Added Efficiency:
20 %
No Content Available

Technical Inquiry Request for TGA2536-FL Amplifier

Fields marked with * are required.
Product Specifications For TGA2536-FL Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices