Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGA2514 is a compact 6.5 W Ku band power amplifier which operates from 13 - 18 GHz. The TGA2514 is designed using TriQuint's proven standard 0.25-um gate pHEMT production process. The TGA2514 provides a nominal 38 dBm of saturated power with a small signal gain of 24 dB. Typical return loss is 14 dB. The TGA2514 is 100% DC and RF tested on-wafer to ensure performance compliance.

Features:
  • Frequency range: 13 to 18 GHz
  • 38.5 dBm nominal Psat from 13.75 to 14 GHz
  • 38 dBm nominal Psat from 13 to 16 GHz
  • 37.5 dBm nominal Psat from 16 to 18 GHz
  • 33 dBc IMD3 @ 27 dBm Pout/tone @ 14 GHz
  • 24 dB nominal gain
  • 12 dB nominal return loss
  • 0.25-um 3MI pHEMT technology
  • Bias conditions: 8 V @ 2.6 A Idq
  • Chip size: 2.87 x 3.90 x 0.10 mm (0.113 x 0.154 x 0.004)
  • Part Number:
    TGA2514
    Export Status:
    Type:
    RF Power Die
    Frequency Min:
    13 GHz
    Frequency Max:
    18 GHz
    Psat:
    38 dBm
    Gain:
    24 dB
    IP3:
    33 dBm
    Supply Voltage \ Vd Max:
    8 V
    Quiescent Current \ Id:
    2600 mA
    Package:
    DIE
    No Content Available

    Technical Inquiry Request for TGA2514 Amplifier

    Fields marked with * are required.
    Product Specifications For TGA2514 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    101
    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $313.12
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices