Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
TGA2238-CP
Export Status:
Type:
RF Power MMIC
Frequency Min:
8 GHz
Frequency Max:
11 GHz
Psat:
47 dBm
Gain:
28 dB
Supply Voltage \ Vd Max:
28 V
Quiescent Current \ Id:
650 mA
Power Added Efficiency:
34 %
No Content Available

Technical Inquiry Request for TGA2238-CP Amplifier

Fields marked with * are required.
Product Specifications For TGA2238-CP Amplifier
Design Information
Contact Information


Availability
In Stock
0
On Order
11
by 1/21/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$1105.00
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices