|
Part Number:
TAT9988
|
|
Frequency Min:
50 MHz
|
|
Frequency Max:
1000 MHz
|
|
Gain:
24.5 dB
|
|
Supply Voltage\Vd:
24 V
|
|
Id:
600 mA
|
|
Noise Figure:
3.5 dB
|
|
CTB:
-75 dB
|
|
Xmod:
-65 dB
|
|
CSO:
-69 dB
|
|
Package:
QFN
|
|
Gain Flatness:
0.5 ±dB
|
|
Return Loss Input:
18 dB
|
|
Return Loss Output:
19 dB
|
|
IP3:
53 dBm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |