Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPB8957
Frequency Min:
47 MHz
Frequency Max:
1000 MHz
Gain:
28 dB
Supply Voltage\Vd:
24 V
Id:
350 mA
Noise Figure:
4.5 dB
CTB:
-78 dB
CSO:
-79 dB
Package:
QFN 5x7mm
Return Loss Input:
18 dB
Return Loss Output:
18 dB
P1dB:
56 dBm
IP3:
53 dBm
IP2:
90 dBm
No Content Available

Technical Inquiry Request for QPB8957 CATV Amplifier

Fields marked with * are required.
Product Specifications For QPB8957 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$16.51
25 - 99
$14.10
100 - 249
$12.22
250 - 499
$11.46
500 - 999
$10.28
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices