|
Part Number:
SGA-5263Z
|
|
Frequency Min:
0 GHz
|
|
Frequency Max:
4.5 GHz
|
|
P1dB:
16.3 dBm
|
|
Gain:
13.3 dB
|
|
IP3:
32.5 dBm
|
|
Supply Voltage \ Vd Max:
3.4 V
|
|
Quiescent Current \ Id:
60 mA
|
|
Noise Figure:
4 dB
|
|
Package:
SOT-363
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |