|
Part Number:
SGA-1263Z
|
|
Frequency Min:
0 GHz
|
|
Frequency Max:
4 GHz
|
|
P1dB:
-7.8 dBm
|
|
Gain:
15.7 dB
|
|
IP3:
2.6 dBm
|
|
Supply Voltage \ Vd Max:
2.8 V
|
|
Quiescent Current \ Id:
8 mA
|
|
Noise Figure:
2.7 dB
|
|
Package:
SOT-363
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |